Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3EMC-HBM-SL w/o web
Bill of material
HARTING 09620030304
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09620030304
DESCSHORT
Short Description
Bulkhead mounted housing, Straight, for PCB termination with Han® Q 5/0, Size: 3 A, Single locking lever, Steel
DESCLONG
Long Description
Bulkhead mounted housing, Straight, for PCB termination with Han® Q 5/0, Size: 3 A, Single locking lever, Steel, Material (hood/housing): Zinc die-cast, Uncoated, Unpainted, Material (seal): PTFE, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
MANUTYPEDESC
Manufacturer Type Description
Han 3EMC-HBM-SL w/o web
SUPPLIERALTNO
Alternative product number
09 62 003 0304
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
Uncoated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
Uncoated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 3EMC-HBM-SL w/o web
AAO742
Brand
Han® EMC
AAS459
Corrosion resistance
Han® EMC
AAS461
Size
3 A
AAU734
Manufacturer product description
Bulkhead mounted housing, Straight, for PCB termination with Han® Q 5/0, Size: 3 A, Single locking lever, Steel, Material (hood/housing): Zinc die-cast, Uncoated, Unpainted, Material (seal): PTFE, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
AAW338
Manufacturer product designation
Bulkhead mounted housing, Straight, for PCB termination with Han® Q 5/0, Size: 3 A, Single locking lever, Steel
BAA097
color of housing
Without
BAA351
color
uncolored
BAB392
certificate/approval
CE
BAC461
material of housing
Zink, Zink print cast
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han E M Crimp Contact Ag with WW for Q 5
    HARTING
    Han Q 5/0 Insert male quick lock 1,5mm²
Previews
3D
Dimension
2D
Download CAD models