Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A RJ45 Hybrid Cat.6 PFT 8+4p plast.
Bill of material
HARTING 09452251760
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09452251760
DESCSHORT
Short Description
Connectors, Contacts: 8, 4x 48 V, Size: Han® 3 A, Material: Thermoplastic
DESCLONG
Long Description
Connectors, Contacts: 8, 4x 48 V, Size: Han® 3 A, Material: Thermoplastic
MANUTYPEDESC
Manufacturer Type Description
Han 3A RJ45 Hybrid Cat.6 PFT 8+4p plast.
SUPPLIERALTNO
Alternative product number
09 45 225 1760
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
118
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
RJ45
AAT080
Pole number
8
AAU734
Manufacturer product description
Han 3A RJ45 Hybrid Cat.6 PFT 8+4p plast.
BAB392
certificate/approval
0
BAC461
material of housing
Plastic
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models