Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A M Receptacle AC set
Bill of material
HARTING 09573680500000
MANUID
Product number of the Manufacturer
09573680500000
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Contacts: 8, + 3x 300 V AC, Size: Han® 3 A
DESCLONG
Long Description
Connectors, Contacts: 8, + 3x 300 V AC, Size: Han® 3 A
MANUTYPEDESC
Manufacturer Type Description
Han 3A M Receptacle AC set
SUPPLIERALTNO
Alternative product number
09 57 368 0500 000
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB789
max. connectable conductor cross-section multiple wire
0.220 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.080 mm^2
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
RJ45
AAT080
Pole number
8
AAU734
Manufacturer product description
Han 3A M Receptacle AC set
BAB392
certificate/approval
0
BAC676
Max. line cross section, flexible
0.220 mm^2
BAC739
Min. line cross section, flexible
0.080 mm^2
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han 3A-HBM-SL
    HARTING
    Han A Hood Coupler 1 Lever M20
    HARTING
    Han  3 A FLANSCHGUMMIDICHTUNG
    HARTING
    Han3A RJ45 Cat5 PFT 8p with cover
    HARTING
    Han3A RJ45 Hybrid PFT housing EMC
Previews
3D
Dimension
2D
Download CAD models