Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 34HPR Housing Cover
Bill of material
HARTING 09400345406
MANUID
Product number of the Manufacturer
09400345406
PREVIEW
Preview
DESCSHORT
Short Description
Dust protection cover, for housings, Snap-in latches, 34 HPR, Polycarbonate (PC), Degree of protection: IP54
DESCLONG
Long Description
Dust protection cover, for housings, Snap-in latches, 34 HPR, Polycarbonate (PC), Degree of protection: IP54
MANUTYPEDESC
Manufacturer Type Description
Han 34HPR Housing Cover
SUPPLIERALTNO
Alternative product number
09 40 034 5406
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
52
AAC108
Degree of protection (IP), mounted
IP54
AAO057
Product type
Han 34HPR Housing Cover
AAO742
Brand
Han® HPR EasyCon
AAU734
Manufacturer product description
Dust protection cover, for housings, Snap-in latches, 34 HPR, Polycarbonate (PC), Degree of protection: IP54
AAW338
Manufacturer product designation
Dust protection cover, for housings, Snap-in latches, 34 HPR, Polycarbonate (PC), Degree of protection: IP54
BAA039
max. operating ambient temperature
125 °C
BAA351
color
Grey
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models