Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 34 HPR - carrier hood 2xM50
Bill of material
HARTING 19401340624
MANUID
Product number of the Manufacturer
19401340624
PREVIEW
Preview
DESCSHORT
Short Description
Carrier hood, Angled, Size: 34 HPR, Screw locking, Stainless steel, 2x M50
DESCLONG
Long Description
Carrier hood, Angled, Size: 34 HPR, Screw locking, Stainless steel, 2x M50, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
MANUTYPEDESC
Manufacturer Type Description
Han 34 HPR - carrier hood 2xM50
SUPPLIERALTNO
Alternative product number
19 40 134 0624
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Sleeve housing, multipartite, carrier housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP68, IP69 / IPX9K acc. to ISO 20653
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Without
AAO057
Product type
Han 34 HPR - carrier hood 2xM50
AAO742
Brand
Han® HPR EasyCon
AAP372
number of cable inlets
2
AAS459
Corrosion resistance
Han® HPR EasyCon
AAS460
Size of connection thread
M50
AAS461
Size
34 HPR
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Carrier hood, Angled, Size: 34 HPR, Screw locking, Stainless steel, 2x M50, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
AAW338
Manufacturer product designation
Carrier hood, Angled, Size: 34 HPR, Screw locking, Stainless steel, 2x M50
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
0
BAC461
material of housing
aluminium die-cast, Corrosion resistant
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
BAD388
Flap cover present
No
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models