Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3 EMC HOOD ANGLED ENTRY 2PEGS M20
Bill of material
HARTING 19620031640
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19620031640
DESCSHORT
Short Description
Hood, Size: 3 A, Single locking lever, Side entry, 1x M20, Material (hood/housing): Zinc die-cast, Uncoated, Unpainted
DESCLONG
Long Description
Hood, Size: 3 A, Single locking lever, Side entry, 1x M20, Material (hood/housing): Zinc die-cast, Uncoated, Unpainted, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
MANUTYPEDESC
Manufacturer Type Description
Han 3 EMC HOOD ANGLED ENTRY 2PEGS M20
SUPPLIERALTNO
Alternative product number
19 62 003 1640
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
Uncoated
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
Uncoated
AAC108
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 3 EMC HOOD ANGLED ENTRY 2PEGS M20
AAO742
Brand
Han® EMC
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han® EMC
AAS460
Size of connection thread
M20
AAS461
Size
3 A
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Hood, Size: 3 A, Single locking lever, Side entry, 1x M20, Material (hood/housing): Zinc die-cast, Uncoated, Unpainted, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
AAW338
Manufacturer product designation
Hood, Size: 3 A, Single locking lever, Side entry, 1x M20, Material (hood/housing): Zinc die-cast, Uncoated, Unpainted
BAA097
color of housing
Without
BAA351
color
uncolored
BAB392
certificate/approval
CE
BAC461
material of housing
Zink, Zink print cast
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han A Hood Angled Entry 2 Pegs M20
    HARTING
    M23 07 Female -C
    HARTING
    M23 12 Female -C
    HARTING
    M23 06 Female-C
    HARTING
    SEK-18 SV MA LP STR29 26P PL2
    HARTING
    M23 12 Male -C
    HARTING
    Han 4A-STI-S
    HARTING
    SEK-18 SV MA LP STR29 06P PL2
    HARTING
    Han 3A-BU-S
    HARTING
    Han 3 EMC Base Surface 1 Lever M20
    HARTING
    Han E High Temp male contact 20 AWG
    HARTING
    Han 3EMC-HBM-SL
    HARTING
    Han Q 5/0 HighTemp-M-c
    HARTING
    Han E High Temp female contact 16 AWG
Previews
3D
Dimension
2D
Download CAD models