Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24HPR VarioShell-HBMA-SCL-2x24HPR
Bill of material
HARTING 09401242424
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09401242424
DESCSHORT
Short Description
Bulkhead mounted housing, Angled, Size: 24 HPR, for 2x 24 HPR
DESCLONG
Long Description
Bulkhead mounted housing, Angled, Size: 24 HPR, for 2x 24 HPR, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP66, IP67, IP68, IP69
MANUTYPEDESC
Manufacturer Type Description
Han 24HPR VarioShell-HBMA-SCL-2x24HPR
SUPPLIERALTNO
Alternative product number
09 40 124 2424
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP66, IP67, IP68, IP69
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAO057
Product type
Han 24HPR VarioShell-HBMA-SCL-2x24HPR
AAO742
Brand
Han® HPR VarioShell
AAS459
Corrosion resistance
Han® HPR VarioShell
AAS460
Size of connection thread
for 2x 24 HPR
AAS461
Size
24 HPR
AAS462
Mounting method of the cable gland
for 2x 24 HPR
AAU734
Manufacturer product description
Bulkhead mounted housing, Angled, Size: 24 HPR, for 2x 24 HPR, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP66, IP67, IP68, IP69
AAW338
Manufacturer product designation
Bulkhead mounted housing, Angled, Size: 24 HPR, for 2x 24 HPR
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, Corrosion resistant
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model