Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24HPR VarioShell-Cover
Bill of material
HARTING 09401249901
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09401249901
DESCSHORT
Short Description
Mounting cover, for bulkhead mounted housings, Size: 24 HPR
DESCLONG
Long Description
Mounting cover, for bulkhead mounted housings, Size: 24 HPR, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP66, IP67, IP68, IP69
MANUTYPEDESC
Manufacturer Type Description
Han 24HPR VarioShell-Cover
SUPPLIERALTNO
Alternative product number
09 40 124 9901
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Mounting cover
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP66, IP67, IP68, IP69
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAO057
Product type
Han 24HPR VarioShell-Cover
AAO742
Brand
Han® HPR VarioShell
AAS459
Corrosion resistance
Han® HPR VarioShell
AAS461
Size
24 HPR
AAU734
Manufacturer product description
Mounting cover, for bulkhead mounted housings, Size: 24 HPR, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP66, IP67, IP68, IP69
AAW338
Manufacturer product designation
Mounting cover, for bulkhead mounted housings, Size: 24 HPR
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, Corrosion resistant
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models