Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24HPR Hood Side Entry M40 Screw open
Bill of material
HARTING 19400009913
MANUID
Product number of the Manufacturer
19400009913
DESCSHORT
Short Description
Hood, Special type, Size: 24 B, Screw locking, Stainless steel, Top entry, 1x M40, Material (hood/housing): Aluminium die-cast, Corrosion resistant
DESCLONG
Long Description
Hood, Special type, Size: 24 B, Screw locking, Stainless steel, Top entry, 1x M40, Material (hood/housing): Aluminium die-cast, Corrosion resistant
MANUTYPEDESC
Manufacturer Type Description
Han 24HPR Hood Side Entry M40 Screw open
SUPPLIERALTNO
Alternative product number
19 40 000 9913
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
91
AAB224
Arrangement of the cable lead-in
vertical, top
AAB373
Type of interlock
Screw
AAB408
Design of housing
Sleeve housing
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Without
AAO057
Product type
Han 24HPR Hood Side Entry M40 Screw open
AAO742
Brand
Han® HPR
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han® HPR
AAS460
Size of connection thread
M40
AAS461
Size
24 B
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Hood, Special type, Size: 24 B, Screw locking, Stainless steel, Top entry, 1x M40, Material (hood/housing): Aluminium die-cast, Corrosion resistant
AAW338
Manufacturer product designation
Hood, Special type, Size: 24 B, Screw locking, Stainless steel, Top entry, 1x M40, Material (hood/housing): Aluminium die-cast, Corrosion resistant
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, Corrosion resistant
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models