Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24B Prot.Cover w latch Plastic black
Bill of material
HARTING 09307245401
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09307245401
DESCSHORT
Short Description
Protection cover, for hoods, Thermoplastic, With board locks, Size: 24 B, Double locking lever, Powder-coated, RAL 9005 (jet black)
DESCLONG
Long Description
Protection cover, for hoods, Thermoplastic, With board locks, Size: 24 B, Double locking lever, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han 24B Prot.Cover w latch Plastic black
SUPPLIERALTNO
Alternative product number
09 30 724 5401
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAO057
Product type
Han 24B Prot.Cover w latch Plastic black
AAO742
Brand
Han® B
AAS461
Size
24 B
AAU734
Manufacturer product description
Protection cover, for hoods, Thermoplastic, With board locks, Size: 24 B, Double locking lever, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
AAW338
Manufacturer product designation
Protection cover, for hoods, Thermoplastic, With board locks, Size: 24 B, Double locking lever, Powder-coated, RAL 9005 (jet black)
BAA039
max. operating ambient temperature
125 °C
BAA351
color
Black
BAB392
certificate/approval
0
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models