Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24 HPR EasyCon Hood
Bill of material
HARTING 09400240451
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09400240451
DESCSHORT
Short Description
Hood, Size: 24 HPR, Screw locking, Stainless steel
DESCLONG
Long Description
Hood, Size: 24 HPR, Screw locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
MANUTYPEDESC
Manufacturer Type Description
Han 24 HPR EasyCon Hood
SUPPLIERALTNO
Alternative product number
09 40 024 0451
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
powder-coated
AAC108
Degree of protection (IP), mounted
IP65, IP68, IP69 / IPX9K acc. to ISO 20653
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Without
AAO057
Product type
Han 24 HPR EasyCon Hood
AAO742
Brand
Han® HPR EasyCon
AAS459
Corrosion resistance
Han® HPR EasyCon
AAS461
Size
24 HPR
AAU734
Manufacturer product description
Hood, Size: 24 HPR, Screw locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
AAW338
Manufacturer product designation
Hood, Size: 24 HPR, Screw locking, Stainless steel
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, Corrosion resistant
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han 24 HPR EasyCon Cover 3XM32
    HARTING
    Han 24 HPR EasyCon Cover 3XM25
    HARTING
    Han 24HPR EasyCon-HSM
    HARTING
    Han 24HPR EasyCon Cover 1xM50
    HARTING
    Han 24 HPR EasyCon Frame Male 4XHC350
    HARTING
    Han 24HPR EasyCon Cover 1xM63
    HARTING
    Han CGM-M M25x1,5 D.9-16mm/13-18mm
    HARTING
    Han TC650 male contact 150mm²
    HARTING
    Han 1 HC-M-TC650
    HARTING
    Han TC650 male contact 95mm²
    HARTING
    Han 24HPR EasyCon Cover 3xM40
    HARTING
    Han 24 HPR EasyCon Frame Male 3X650A
Previews
3D
Dimension
2D
Download CAD models