Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24 HPR EasyCon Frame Male 3X650A
Bill of material
HARTING 09400249921
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09400249921
DESCSHORT
Short Description
Frame, for male inserts, 3x Han® HC Modular 650, Size: 24 B
DESCLONG
Long Description
Frame, for male inserts, 3x Han® HC Modular 650, Size: 24 B
MANUTYPEDESC
Manufacturer Type Description
Han 24 HPR EasyCon Frame Male 3X650A
SUPPLIERALTNO
Alternative product number
09 40 024 9921
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAO057
Product type
Han 24 HPR EasyCon Frame Male 3X650A
AAS461
Size
24 B
AAS471
Mounting type for the fixing element
Screw
AAU734
Manufacturer product description
Frame, for male inserts, 3x Han® HC Modular 650, Size: 24 B
AAW338
Manufacturer product designation
Frame, for male inserts, 3x Han® HC Modular 650, Size: 24 B
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han TC650 male contact 95mm²
    HARTING
    Han TC650 male contact 150mm²
    HARTING
    Han 24HPR EasyCon Cover 3xM40
    HARTING
    Han 1 HC-M-TC650
Previews
3D
Dimension
2D
Download CAD models