Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24 HPR-AK-SV
Bill of material
HARTING 09400245413
MANUID
Product number of the Manufacturer
09400245413
DESCSHORT
Short Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 24 B, Screw locking, Stainless steel
DESCLONG
Long Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 24 B, Screw locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
MANUTYPEDESC
Manufacturer Type Description
Han 24 HPR-AK-SV
SUPPLIERALTNO
Alternative product number
09 40 024 5413
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAC108
Degree of protection (IP), mounted
IP65, IP68, IP69 / IPX9K acc. to ISO 20653
AAO057
Product type
Han 24 HPR-AK-SV
AAO742
Brand
Han® HPR
AAS461
Size
24 B
AAU734
Manufacturer product description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 24 B, Screw locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
AAW338
Manufacturer product designation
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 24 B, Screw locking, Stainless steel
BAA039
max. operating ambient temperature
125 °C
BAA351
color
Black
BAB392
certificate/approval
0
BAC461
material of housing
aluminium die-cast, Corrosion resistant
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models