Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 22HPR slim HSM-S-3xM25
Bill of material
HARTING 19400220961
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19400220961
DESCSHORT
Short Description
Surface mounted housing, Size: 22 HPR, Screw locking, Stainless steel, Top entry, 3x M25
DESCLONG
Long Description
Surface mounted housing, Size: 22 HPR, Screw locking, Stainless steel, Top entry, 3x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP66, IP68, IP69 / IPX9K acc. to ISO 20653
MANUTYPEDESC
Manufacturer Type Description
Han 22HPR slim HSM-S-3xM25
SUPPLIERALTNO
Alternative product number
19 40 022 0961
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB224
Arrangement of the cable lead-in
vertical, top
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Socket housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP66, IP68, IP69 / IPX9K acc. to ISO 20653
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Without
AAO057
Product type
Han 22HPR slim HSM-S-3xM25
AAO742
Brand
Han® HPR slim
AAP372
number of cable inlets
3
AAP798
Application standards
IEC 61984
AAS459
Corrosion resistance
Han® HPR slim
AAS460
Size of connection thread
M25
AAS461
Size
22 HPR
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Surface mounted housing, Size: 22 HPR, Screw locking, Stainless steel, Top entry, 3x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP66, IP68, IP69 / IPX9K acc. to ISO 20653
AAW338
Manufacturer product designation
Surface mounted housing, Size: 22 HPR, Screw locking, Stainless steel, Top entry, 3x M25
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
0
BAC461
material of housing
aluminium die-cast, aluminum
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models