Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 200A crimp module, female
Bill of material
HARTING 09140013101
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140013101
DESCSHORT
Short Description
Han® 200 A module, Crimp termination, Female, Contacts: 1, Conductor cross-section: 25 ... 70 mm², Rated current: ‌200 A
DESCLONG
Long Description
Han® 200 A module, Crimp termination, Female, Contacts: 1, Conductor cross-section: 25 ... 70 mm², Rated current: ‌200 A, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han 200A crimp module, female
SUPPLIERALTNO
Alternative product number
09 14 001 3101
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB499
Rated surge voltage
8 kV
AAB754
Contact design
Socket
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
70 mm²
AAB940
min. connectable conductor cross-section multiple wire
25 mm²
AAC049
PE connection present
No
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
200 A
AAM483
material of contact insert
Plastic
AAO057
Product type
Han 200A crimp module, female
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
crimp connection
AAS465
Insertion cycles, min.
500
AAS468
Contact type
Crimp termination
AAS476
Number of power contacts
1
AAT080
Pole number
1
AAU734
Manufacturer product description
Han® 200 A module, Crimp termination, Female, Contacts: 1, Conductor cross-section: 25 ... 70 mm², Rated current: ‌200 A, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Han® 200 A module, Crimp termination, Female, Contacts: 1, Conductor cross-section: 25 ... 70 mm², Rated current: ‌200 A
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
70 mm²
BAC739
Min. line cross section, flexible
25 mm²
BAH005
rated voltage
800 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han TC200 Buchsenkontakt 50mm²
Previews
3D
Dimension
2D
Download CAD models