Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 1Mod-agg-M M4
Bill of material
HARTING 09140010308
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140010308
DESCSHORT
Short Description
Bulkhead mounted housing, Fixing hole for M4 screw, Size: Modular Compact, Single locking lever, Stainless steel
DESCLONG
Long Description
Bulkhead mounted housing, Fixing hole for M4 screw, Size: Modular Compact, Single locking lever, Stainless steel, Material (hood/housing): Zinc die-cast, Nickel plated, Material (seal): NBR, Degree of protection: IP65, locked condition
MANUTYPEDESC
Manufacturer Type Description
Han 1Mod-agg-M M4
SUPPLIERALTNO
Alternative product number
09 14 001 0308
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
39
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
nickel-plated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
nickel-plated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, locked condition
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 1Mod-agg-M M4
AAO742
Brand
Han-Modular® Compact
AAP798
Application standards
IEC 61984
AAS459
Corrosion resistance
Han-Modular® Compact
AAS461
Size
Modular Compact
AAU734
Manufacturer product description
Bulkhead mounted housing, Fixing hole for M4 screw, Size: Modular Compact, Single locking lever, Stainless steel, Material (hood/housing): Zinc die-cast, Nickel plated, Material (seal): NBR, Degree of protection: IP65, locked condition
AAW338
Manufacturer product designation
Bulkhead mounted housing, Fixing hole for M4 screw, Size: Modular Compact, Single locking lever, Stainless steel
BAB392
certificate/approval
CE
BAC461
material of housing
Zink, Zink print cast
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models