Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 1HC-Sti-S-M12, 650A
Bill of material
HARTING 09110012675
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09110012675
DESCSHORT
Short Description
Inserts, Screw termination, Male, Polycarbonate (PC), Polyamide (PA), RAL 7032 (pebble grey), Rated current: ‌650 A, Conductor cross-section: 240 mm²
DESCLONG
Long Description
Inserts, Screw termination, Male, Polycarbonate (PC), Polyamide (PA), RAL 7032 (pebble grey), Rated current: ‌650 A, Conductor cross-section: 240 mm², Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han 1HC-Sti-S-M12, 650A
SUPPLIERALTNO
Alternative product number
09 11 001 2675
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
50
AAB499
Rated surge voltage
18 kV
AAB754
Contact design
Pin
AAB789
max. connectable conductor cross-section multiple wire
240 mm²
AAC036
wire protection present
No
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
650 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han 1HC-Sti-S-M12, 650A
AAO742
Brand
Han® HC Modular
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
Screw connection
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Inserts, Screw termination, Male, Polycarbonate (PC), Polyamide (PA), RAL 7032 (pebble grey), Rated current: ‌650 A, Conductor cross-section: 240 mm², Copper alloy, Silver plated
AAW338
Manufacturer product designation
Inserts, Screw termination, Male, Polycarbonate (PC), Polyamide (PA), RAL 7032 (pebble grey), Rated current: ‌650 A, Conductor cross-section: 240 mm²
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
240 mm²
BAH005
rated voltage
4000 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85359000
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models