Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 1A-HBM
Bill of material
HARTING 09100000300
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09100000300
DESCSHORT
Short Description
Bulkhead mounted housing, Straight, Size: 1 A, Material (hood/housing): Polyamide (PA), RAL 9005 (jet black), Material (seal): TPE
DESCLONG
Long Description
Bulkhead mounted housing, Straight, Size: 1 A, Material (hood/housing): Polyamide (PA), RAL 9005 (jet black), Material (seal): TPE, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han 1A-HBM
SUPPLIERALTNO
Alternative product number
09 10 000 0300
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB408
Design of housing
Add-on housing
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-30 °C
AAC821
Max. operating temperature
90 °C
AAO057
Product type
Han 1A-HBM
AAP798
Application standards
EN 45545-2
AAS461
Size
1 A
AAU734
Manufacturer product description
Bulkhead mounted housing, Straight, Size: 1 A, Material (hood/housing): Polyamide (PA), RAL 9005 (jet black), Material (seal): TPE, Degree of protection: IP65
AAW338
Manufacturer product designation
Bulkhead mounted housing, Straight, Size: 1 A, Material (hood/housing): Polyamide (PA), RAL 9005 (jet black), Material (seal): TPE
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC140
Combustibility class
V0
BAC461
material of housing
Polyamide (PA), Plastic
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models