Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 1A-2+PE-s-f
Bill of material
HARTING 09100022706
MANUID
Product number of the Manufacturer
09100022706
DESCSHORT
Short Description
Inserts, Screw termination, Female, Polyamide (PA), RAL 9005 (jet black), Rated current: ‌10 A, Size: 1 A, Contacts: 2
DESCLONG
Long Description
Inserts, Screw termination, Female, Polyamide (PA), RAL 9005 (jet black), Rated current: ‌10 A, Size: 1 A, Contacts: 2, Conductor cross-section: 0.75 ... 1.5 mm², Copper alloy, Silver plated, Single locking lever
MANUTYPEDESC
Manufacturer Type Description
Han 1A-2+PE-s-f
SUPPLIERALTNO
Alternative product number
09 10 002 2706
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB499
Rated surge voltage
4 kV
AAB754
Contact design
Socket
AAB789
max. connectable conductor cross-section multiple wire
1.5 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.75 mm²
AAC036
wire protection present
No
AAC049
PE connection present
Yes
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-30 °C
AAC821
Max. operating temperature
90 °C
AAF726
rated current
10 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han 1A-2+PE-s-f
AAO742
Brand
Han® 1A
AAP798
Application standards
EN 45545-2
AAS458
Conductor connection method
Screw connection
AAS461
Size
1 A
AAS465
Insertion cycles, min.
100
AAT080
Pole number
2
AAU734
Manufacturer product description
Inserts, Screw termination, Female, Polyamide (PA), RAL 9005 (jet black), Rated current: ‌10 A, Size: 1 A, Contacts: 2, Conductor cross-section: 0.75 ... 1.5 mm², Copper alloy, Silver plated, Single locking lever
AAW338
Manufacturer product designation
Inserts, Screw termination, Female, Polyamide (PA), RAL 9005 (jet black), Rated current: ‌10 A, Size: 1 A, Contacts: 2
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
1.5 mm²
BAC739
Min. line cross section, flexible
0.75 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han Q 4/2 F-c
    HARTING
    Han Q 8/0-HBM Metal
    HARTING
    Han 1A-3+PE-c-f
Previews
3D
2D
Download CAD models