您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照國家
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09370165405
HARTING
Industrial connectors Han®
Hoods/Housings
Han® M Hoods/housings for rough environments
Powered by
CAD模型選擇
{harting_qs/6/30/141/5299.prj},{NB=09370165405},{MANUID=09370165405},{BAA039=125},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{PREVIEW=../../../_pool_/71/c6/09_37_024_5405_cmyk01.tif__web.png},{DESCSHORT=Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Metal, With fixing cord, Size: 16 B},{DESCLONG=Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Metal, With fixing cord, Size: 16 B, Double locking lever, Degree of protection: IP65},{MANUTYPEDESC=Han 16M-Metal Cover-Bolt-for Base},{SUPPLIERALTNO=09 37 016 5405},{MANUNAME=HARTING},{DELTIME=77},{AAB373=Transverse strap},{AAC108=IP65}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han 16M-Metal Cover-Bolt-for Base
Bill of material
HARTING 09370165405
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09370165405
DESCSHORT
Short Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Metal, With fixing cord, Size: 16 B
DESCLONG
Long Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Metal, With fixing cord, Size: 16 B, Double locking lever, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han 16M-Metal Cover-Bolt-for Base
SUPPLIERALTNO
Alternative product number
09 37 016 5405
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Transverse strap
AAC108
Degree of protection (IP), mounted
IP65
AAO057
Product type
Han 16M-Metal Cover-Bolt-for Base
AAO742
Brand
Han® M
AAS461
Size
16 B
AAS475
Captivity element present
Yes
AAU734
Manufacturer product description
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Metal, With fixing cord, Size: 16 B, Double locking lever, Degree of protection: IP65
AAW338
Manufacturer product designation
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Metal, With fixing cord, Size: 16 B
BAA039
max. operating ambient temperature
125
°C
BAB392
certificate/approval
0
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求