카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Han M Base Surface HC 2 Levers 2 Entries
Bill of material
HARTING 09370160271
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09370160271
DESCSHORT
Short Description
Surface mounted housing, Size: 16 B, High construction, Double locking lever, Stainless steel, Side entry, 2x Pg 29
DESCLONG
Long Description
Surface mounted housing, Size: 16 B, High construction, Double locking lever, Stainless steel, Side entry, 2x Pg 29, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han M Base Surface HC 2 Levers 2 Entries
SUPPLIERALTNO
Alternative product number
09 37 016 0271
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Socket housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han M Base Surface HC 2 Levers 2 Entries
AAO742
Brand
Han® M
AAP372
number of cable inlets
2
AAS459
Corrosion resistance
Han® M
AAS460
Size of connection thread
PG29
AAS461
Size
16 B
AAS462
Mounting method of the cable gland
PG
AAU734
Manufacturer product description
Surface mounted housing, Size: 16 B, High construction, Double locking lever, Stainless steel, Side entry, 2x Pg 29, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
AAW338
Manufacturer product designation
Surface mounted housing, Size: 16 B, High construction, Double locking lever, Stainless steel, Side entry, 2x Pg 29
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드