Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 16HPR Base Panel Screw Locking
Bill of material
HARTING 09400160311
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09400160311
DESCSHORT
Short Description
Bulkhead mounted housing, Size: 16 B, Screw locking
DESCLONG
Long Description
Bulkhead mounted housing, Size: 16 B, Screw locking, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
MANUTYPEDESC
Manufacturer Type Description
Han 16HPR Base Panel Screw Locking
SUPPLIERALTNO
Alternative product number
09 40 016 0311
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP68, IP69 / IPX9K acc. to ISO 20653
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Without
AAO057
Product type
Han 16HPR Base Panel Screw Locking
AAO742
Brand
Han® HPR
AAS459
Corrosion resistance
Han® HPR
AAS461
Size
16 B
AAU734
Manufacturer product description
Bulkhead mounted housing, Size: 16 B, Screw locking, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
AAW338
Manufacturer product designation
Bulkhead mounted housing, Size: 16 B, Screw locking
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, Corrosion resistant
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han hinged frame plus, for 4 modules A-D
    HARTING
    Han 100A crimp module, male
    HARTING
    Han 16 ES-M insert
    HARTING
    Han 16HPR-HTE-SL-M40
    HARTING
    Han 2HC-Halterung
    HARTING
    Han 16HPR-HTE2-SL-M25
    HARTING
    Han 16 HPR Mounting Frame
    HARTING
    Han Modular frame 16 hood 4 module A-D (
    HARTING
    Han 16HPR Hood Side Entry M40 Screw Lock
    HARTING
    Han hinged frame plus, for 4 modules a-d
    HARTING
    Han 1HC-bu-s-M10  350A
    HARTING
    Han TC350 Buchsenkontakt 50mm²
    HARTING
    Han TC350 Stiftkontakt 50mm²
    HARTING
    Han 16 HPR Cover Toggle Locking
Previews
3D
Dimension
2D
Download CAD models