Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 16B-HMC-asg1-LB-M25
Bill of material
HARTING 19302161251
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19302161251
DESCSHORT
Short Description
Surface mounted housing, Size: 16 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 1x M25
DESCLONG
Long Description
Surface mounted housing, Size: 16 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han 16B-HMC-asg1-LB-M25
SUPPLIERALTNO
Alternative product number
19 30 216 1251
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Socket housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 16B-HMC-asg1-LB-M25
AAO742
Brand
Han® HMC
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han® HMC
AAS460
Size of connection thread
M25
AAS461
Size
16 B
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Surface mounted housing, Size: 16 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
AAW338
Manufacturer product designation
Surface mounted housing, Size: 16 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 1x M25
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
0
BAC461
material of housing
aluminium die-cast, aluminum
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han 6B-HMC-HSM1-SL-M20
    HARTING
    Han C-male contact-c 6mm²
    HARTING
    Han 16B-HMC-gs-R-M25
    HARTING
    Han 16A-STI-S, Drahtschutz
    HARTING
    Han 16A-M-s (33-48) wire protection
    HARTING
    Han D male contact-c 1mm² (Ag)
    HARTING
    Han 16A-STI-S, Drahtschutz (17-32)
Previews
3D
Dimension
2D
Download CAD models