Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
Han 10M-Base Panel 2 Levers IP67
Bill of material
HARTING 09370101301
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09370101301
DESCSHORT
Short Description
Bulkhead mounted housing, Size: 10 B, Low construction, Double locking lever, Stainless steel
DESCLONG
Long Description
Bulkhead mounted housing, Size: 10 B, Low construction, Double locking lever, Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP66, IP67
MANUTYPEDESC
Manufacturer Type Description
Han 10M-Base Panel 2 Levers IP67
SUPPLIERALTNO
Alternative product number
09 37 010 1301
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP66, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 10M-Base Panel 2 Levers IP67
AAO742
Brand
Han® M
AAS459
Corrosion resistance
Han® M
AAS461
Size
10 B
AAU734
Manufacturer product description
Bulkhead mounted housing, Size: 10 B, Low construction, Double locking lever, Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP66, IP67
AAW338
Manufacturer product designation
Bulkhead mounted housing, Size: 10 B, Low construction, Double locking lever, Stainless steel
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Chargement des données ...
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés