Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 10HP Direct cover device side
Bill of material
HARTING 09390105410
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09390105410
DESCSHORT
Short Description
Protection cover, for device side, With fixing cord, Size: 10 B, Screw locking, Stainless steel
DESCLONG
Long Description
Protection cover, for device side, With fixing cord, Size: 10 B, Screw locking, Stainless steel, Material (hood/housing): Polycarbonate (PC), RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP66
MANUTYPEDESC
Manufacturer Type Description
Han 10HP Direct cover device side
SUPPLIERALTNO
Alternative product number
09 39 010 5410
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB373
Type of interlock
Screw
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP66
AAO057
Product type
Han 10HP Direct cover device side
AAO742
Brand
Han® HP Direct B
AAP798
Application standards
EN 60664-1
AAS461
Size
10 B
AAS475
Captivity element present
Yes
AAU734
Manufacturer product description
Protection cover, for device side, With fixing cord, Size: 10 B, Screw locking, Stainless steel, Material (hood/housing): Polycarbonate (PC), RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP66
AAW338
Manufacturer product designation
Protection cover, for device side, With fixing cord, Size: 10 B, Screw locking, Stainless steel
BAA039
max. operating ambient temperature
120 °C
BAA351
color
Grey
BAB392
certificate/approval
0
BAC461
material of housing
Polycarbonate (PC)
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models