Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 10EMC/B-HTE-M25/HSE-M32 (HT)
Bill of material
HARTING 19628100596
MANUID
Product number of the Manufacturer
19628100596
DESCSHORT
Short Description
Hood, Size: 10 B, High construction, Double locking lever, Top/side entry, 1x M25, 1x M32
DESCLONG
Long Description
Hood, Size: 10 B, High construction, Double locking lever, Top/side entry, 1x M25, 1x M32, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65, IP66
MANUTYPEDESC
Manufacturer Type Description
Han 10EMC/B-HTE-M25/HSE-M32 (HT)
SUPPLIERALTNO
Alternative product number
19 62 810 0596
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB224
Arrangement of the cable lead-in
Double sided
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
Uncoated
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
Uncoated
AAC108
Degree of protection (IP), mounted
IP65, IP66
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 10EMC/B-HTE-M25/HSE-M32 (HT)
AAO742
Brand
Han® EMC/B
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han® EMC/B
AAS460
Size of connection thread
M25, M32
AAS461
Size
10 B
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Hood, Size: 10 B, High construction, Double locking lever, Top/side entry, 1x M25, 1x M32, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65, IP66
AAW338
Manufacturer product designation
Hood, Size: 10 B, High construction, Double locking lever, Top/side entry, 1x M25, 1x M32
BAA097
color of housing
Without
BAA351
color
uncolored
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han K6/12 M Crimp
    HARTING
    Han 16EMC/B-HBM-for DL
    HARTING
    Han 10EMC/B-HTE-2xM20 (HT)
    HARTING
    Han K 4/0 Pin Male Insert
    HARTING
    Han 10A-STI-C
Previews
3D
2D
Download CAD models