Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 10E Kraft paper cover for Han-Snap
Bill of material
HARTING 09330105401
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09330105401
DESCSHORT
Short Description
Protection cover, Thermoplastic, Size: 10 B, Snap-in latches
DESCLONG
Long Description
Protection cover, Thermoplastic, Size: 10 B, Snap-in latches
MANUTYPEDESC
Manufacturer Type Description
Han 10E Kraft paper cover for Han-Snap
SUPPLIERALTNO
Alternative product number
09 33 010 5401
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Snap-in
AAO057
Product type
Han 10E Kraft paper cover for Han-Snap
AAO742
Brand
Han-Snap®
AAP798
Application standards
IEC 60068-2-6
AAS461
Size
10 B
AAU734
Manufacturer product description
Protection cover, Thermoplastic, Size: 10 B, Snap-in latches
AAW338
Manufacturer product designation
Protection cover, Thermoplastic, Size: 10 B, Snap-in latches
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models