Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 10B-Metallkappe
Bill of material
HARTING 09300105404
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09300105404
DESCSHORT
Short Description
Protection cover, for bearing pedestal, 10 B, Single locking lever, Metal, Degree of protection: IP65
DESCLONG
Long Description
Protection cover, for bearing pedestal, 10 B, Single locking lever, Metal, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han 10B-Metallkappe
SUPPLIERALTNO
Alternative product number
09 30 010 5404
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Longitudinal strap
AAC108
Degree of protection (IP), mounted
IP65
AAO057
Product type
Han 10B-Metallkappe
AAO742
Brand
Han® B
AAU734
Manufacturer product description
Protection cover, for bearing pedestal, 10 B, Single locking lever, Metal, Degree of protection: IP65
AAW338
Manufacturer product designation
Protection cover, for bearing pedestal, 10 B, Single locking lever, Metal, Degree of protection: IP65
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models