Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Han B Base Panel 4 Pegs Thermoplastic Co
Bill of material
HARTING 09300100302
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09300100302
DESCSHORT
Short Description
Bulkhead mounted housing, With thermo-plastic cover, Size: 10 B, Low construction, Double locking lever (on the hood)
DESCLONG
Long Description
Bulkhead mounted housing, With thermo-plastic cover, Size: 10 B, Low construction, Double locking lever (on the hood), Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han B Base Panel 4 Pegs Thermoplastic Co
SUPPLIERALTNO
Alternative product number
09 30 010 0302
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
top section
AAO057
Product type
Han B Base Panel 4 Pegs Thermoplastic Co
AAO742
Brand
Han® B
AAS459
Corrosion resistance
Han® B
AAS461
Size
10 B
AAU734
Manufacturer product description
Bulkhead mounted housing, With thermo-plastic cover, Size: 10 B, Low construction, Double locking lever (on the hood), Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
AAW338
Manufacturer product designation
Bulkhead mounted housing, With thermo-plastic cover, Size: 10 B, Low construction, Double locking lever (on the hood)
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
BAD388
Flap cover present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAG410
UV-resistant
No
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model