Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
Han 10A-AK-LB (Schnur fuer Pg 13,5/16)
Bill of material
HARTING 09200105423
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09200105423
DESCSHORT
Short Description
Protection cover, for hoods, Metal, With fixing cord, Size: 10 A, Single locking lever, Polycarbonate (PC), Stainless steel
DESCLONG
Long Description
Protection cover, for hoods, Metal, With fixing cord, Size: 10 A, Single locking lever, Polycarbonate (PC), Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han 10A-AK-LB (Schnur fuer Pg 13,5/16)
SUPPLIERALTNO
Alternative product number
09 20 010 5423
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAC108
Degree of protection (IP), mounted
IP65
AAO057
Product type
Han 10A-AK-LB (Schnur fuer Pg 13,5/16)
AAO742
Brand
Han A®
AAS461
Size
10 A
AAS475
Captivity element present
Yes
AAU734
Manufacturer product description
Protection cover, for hoods, Metal, With fixing cord, Size: 10 A, Single locking lever, Polycarbonate (PC), Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, Degree of protection: IP65
AAW338
Manufacturer product designation
Protection cover, for hoods, Metal, With fixing cord, Size: 10 A, Single locking lever, Polycarbonate (PC), Stainless steel
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAC461
material of housing
aluminium die-cast
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD