Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 1 HC-F-TC350
Bill of material
HARTING 09110013101
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09110013101
DESCSHORT
Short Description
Inserts, Crimp termination, Female, Polycarbonate (PC), Polyamide (PA), RAL 7032 (pebble grey), Rated current: ‌350 A
DESCLONG
Long Description
Inserts, Crimp termination, Female, Polycarbonate (PC), Polyamide (PA), RAL 7032 (pebble grey), Rated current: ‌350 A, Conductor cross-section: 25 ... 120 mm²
MANUTYPEDESC
Manufacturer Type Description
Han 1 HC-F-TC350
SUPPLIERALTNO
Alternative product number
09 11 001 3101
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB499
Rated surge voltage
12 kV
AAB754
Contact design
Socket
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
120 mm²
AAB940
min. connectable conductor cross-section multiple wire
25 mm²
AAC036
wire protection present
No
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
350 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han 1 HC-F-TC350
AAO742
Brand
Han® HC Modular
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
crimp connection
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Inserts, Crimp termination, Female, Polycarbonate (PC), Polyamide (PA), RAL 7032 (pebble grey), Rated current: ‌350 A, Conductor cross-section: 25 ... 120 mm²
AAW338
Manufacturer product designation
Inserts, Crimp termination, Female, Polycarbonate (PC), Polyamide (PA), RAL 7032 (pebble grey), Rated current: ‌350 A
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
120 mm²
BAC739
Min. line cross section, flexible
25 mm²
BAH005
rated voltage
2000 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han TC350 male contact 70mm²
    HARTING
    Han TC350 Stiftkontakt 95mm²
    HARTING
    Han TC350 male contact 120mm²
    HARTING
    Han TC350 Buchsenkontakt 50mm²
    HARTING
    Han TC350 Stiftkontakt 50mm²
    HARTING
    Han TC350 Buchsenkontakt 95mm²
    HARTING
    Han TC350 female contact 35mm²
    HARTING
    Han TC350 Stiftkontakt 35mm²
    HARTING
    Han TC350 female contact 120mm²
    HARTING
    Han TC350 female contact 70mm²
    HARTING
    Han 24 HPR EasyCon Cover 3XM32
    HARTING
    Han 24HPR EasyCon-HSM
    HARTING
    Han 24 HPR EasyCon Hood
    HARTING
    Han 2HC-Halterung
Previews
3D
Dimension
2D
Download CAD models