Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
Cable Sealing EMC M25 x 1,5 Han Q 8/0
Bill of material
HARTING 19620005056
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19620005056
DESCSHORT
Short Description
Cable gland, EMC version, for hoods, M25, Clamping range: 10.5 ... 14 mm, Shielding diameter: 9 ... 13 mm, Material (cable glands): Metal
DESCLONG
Long Description
Cable gland, EMC version, for hoods, M25, Clamping range: 10.5 ... 14 mm, Shielding diameter: 9 ... 13 mm, Material (cable glands): Metal, Wrench size: 28
MANUTYPEDESC
Manufacturer Type Description
Cable Sealing EMC M25 x 1,5 Han Q 8/0
SUPPLIERALTNO
Alternative product number
19 62 000 5056
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAG623
wrench width 1
28 mm
AAO057
Product type
Han-Compact®
AAO742
Brand
Han-Compact®
AAS460
Size of connection thread
M25
AAS481
Thread type of the cable gland
metric
AAU734
Manufacturer product description
Cable gland, EMC version, for hoods, M25, Clamping range: 10.5 ... 14 mm, Shielding diameter: 9 ... 13 mm, Material (cable glands): Metal, Wrench size: 28
AAW338
Manufacturer product designation
Cable gland, EMC version, for hoods, M25, Clamping range: 10.5 ... 14 mm, Shielding diameter: 9 ... 13 mm, Material (cable glands): Metal
BAB664
material
Metal film
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
84849000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir