Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Wieland Electric
Description
GST18I3VS3G1 V W - Switch module
Bill of material
92.030.0253.1
ARTNR
Order Number
92.030.0253.1
LODLEVEL
LOD Level
WIELANDESHOPDE
WIELAND eShop DE
Info DE
WIELANDESHOPEN
WIELAND eShop EN
Info EN
POLZAHL
Number of poles
3
VERTEILERART
Type of distributor
Switch module
BEMESSUNGSSTROM
Rated current
20 A
BEMESSUNGSSPANN
Rated voltage
250 V
FARBE
Color of coding
Black
ECLASS81
eClass 8.1
27440603
ETIM60
ETIM 6.0
EC002567
ETIM50
ETIM 5.0
EC002567
ETIM40
ETIM 4.0
EC002567
ZERTIFIKATE
Certificates
ZERTIFIKATE5
Certificates
STANDARD
Environmental protection standards
STANDARD1
Environmental protection standards
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型