Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wieland Electric
Description
GST18I3VS3G1 V B - Switch module
Bill of material
92.030.0153.1
ARTNR
Order Number
92.030.0153.1
LODLEVEL
LOD Level
WIELANDESHOPDE
WIELAND eShop DE
Info DE
WIELANDESHOPEN
WIELAND eShop EN
Info EN
POLZAHL
Number of poles
3
VERTEILERART
Type of distributor
Switch module
BEMESSUNGSSTROM
Rated current
20 A
BEMESSUNGSSPANN
Rated voltage
250 V
FARBE
Color of coding
Black
ECLASS81
eClass 8.1
27440603
ETIM60
ETIM 6.0
EC002567
ETIM50
ETIM 5.0
EC002567
ETIM40
ETIM 4.0
EC002567
ZERTIFIKATE
Certificates
ZERTIFIKATE5
Certificates
STANDARD
Environmental protection standards
STANDARD1
Environmental protection standards
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models