Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
HAUFF
Description
GKD 315 - Modular Seal
Bill of material
10xGKD315 EPDM55
ORE
Order ref.
ARTNR
Article no.
MR
Materia rubber
RMIN
Ring gap minimum
23.25 mm
RMAX
Ring gap maximum
26 mm
AL
Arc Length
38.2 mm
PDMIN
Pipe diameter minimum
60.3 mm
PDMAX
Pipe diameter maximum
463 mm
WT
Required wall thickness
100 mm
ANZ
Number of Segments
LODDEST
LOD Destination
LODLEVEL
LOD Level
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models