Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wieland Electric
Description
GESIS FLEX-0/2W - Extension module
Bill of material
83.020.0624.0
ARTNR
Order Number
83.020.0624.0
LODLEVEL
LOD Level
WIELANDESHOPDE
WIELAND eShop DE
Info DE
WIELANDESHOPEN
WIELAND eShop EN
Info EN
AUSGANGE
Number of outputs
2
ANSCHLUSSART
Connection type
Plug-in connection
STROM
Current of shutter output
8 A
SPANNUNG
Voltage of shutter output
230 V
LAENGE
Length
130.0 mm
HOEHE
Height
44.0 mm
BREITE
Width
149.0 mm
FARBE
Colour
Light grey/black
ETIM60
ETIM 6.0
EC001330
ETIM50
ETIM 5.0
EC001330
ZERTIFIKATE
Certificates
STANDARD
Environmental protection standards
STANDARD1
Environmental protection standards
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models