Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Fischer
Description
FZA-ST-A4 - Fischer Zykon-Anchor FZA-ST A4
Bill of material
Fischer FZA 14 x 40 ST A4 606860
IDNR
Identnumber
TYP
Type
ART
Art.-No.
E
European Technical Approval (ETA)
-
D0
Drill
14 mm
HEF
Anchoring depth
mm
DA
Max. usable length
30 mm
T
Useable length
mm
Enter value for T
Useable length
mm
cm
inch
ft
A
Thread
M 10
SW
Width across nut
16 mm
US
U-Scheibe (Aussendurchmesser x Dicke)
20 x 2 mm
PZ
V
qty. per box
20 Stück
U
Umkarton
100 Stück
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models