Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Frame Han 22HPR female 4xHC250
Bill of material
HARTING 09400229902
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09400229902
DESCSHORT
Short Description
Frame, for female inserts, 4x Han® HC Modular 250, Size: 22 HPR
DESCLONG
Long Description
Frame, for female inserts, 4x Han® HC Modular 250, Size: 22 HPR
MANUTYPEDESC
Manufacturer Type Description
Frame Han 22HPR female 4xHC250
SUPPLIERALTNO
Alternative product number
09 40 022 9902
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
Frame Han 22HPR female 4xHC250
AAS461
Size
22 HPR
AAS471
Mounting type for the fixing element
Screw
AAU734
Manufacturer product description
Frame, for female inserts, 4x Han® HC Modular 250, Size: 22 HPR
AAW338
Manufacturer product designation
Frame, for female inserts, 4x Han® HC Modular 250, Size: 22 HPR
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models