Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Frame 4xHC250-M
Bill of material
HARTING 09110009937
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09110009937
DESCSHORT
Short Description
Frame, for male inserts, 4x Han® HC Modular 250, Size: 16 B
DESCLONG
Long Description
Frame, for male inserts, 4x Han® HC Modular 250, Size: 16 B
MANUTYPEDESC
Manufacturer Type Description
Frame 4xHC250-M
SUPPLIERALTNO
Alternative product number
09 11 000 9937
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAO057
Product type
Frame 4xHC250-M
AAS461
Size
16 B
AAS471
Mounting type for the fixing element
Screw
AAU734
Manufacturer product description
Frame, for male inserts, 4x Han® HC Modular 250, Size: 16 B
AAW338
Manufacturer product designation
Frame, for male inserts, 4x Han® HC Modular 250, Size: 16 B
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han 1 HC250-M
    HARTING
    Han TC250 male contact 25mm²
Previews
3D
Dimension
2D
Download CAD models