Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Fischer
Description
FIF-A - Fischer Render fixing FIF-A for insulated render facades
Bill of material
Fischer FIF-A 8/120 - 92471
IDNR
Identnumber
TYP
Type
ART
Art.-No.
PZ
D0
Drill
8 mm
TFIX
max. Usable length
mm
T
Min. drill hole depth
45 mm
HEF
Effective anchoring depth
35 mm
L
Fixing length
mm
O
Octagonal diameter plate
55 mm
V
qty. per box [pcs.]
100
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models