Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Female Contact M12 f. Han Q 1/0
Bill of material
HARTING 09110006217
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09110006217
DESCSHORT
Short Description
Female contact M12, Operating current: ≤100 A, Female, Copper alloy, Silver plated
DESCLONG
Long Description
Female contact M12, Operating current: ≤100 A, Female, Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Female Contact M12 f. Han Q 1/0
SUPPLIERALTNO
Alternative product number
09 11 000 6217
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB754
Contact design
Socket
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Female Contact M12 f. Han Q 1/0, Han® Q
AAO742
Brand
Han® Q
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Female contact M12, Operating current: ≤100 A, Female, Copper alloy, Silver plated
AAW338
Manufacturer product designation
Female contact M12, Operating current: ≤100 A, Female, Copper alloy, Silver plated, Female Contact M12 f. Han Q 1/0
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han-Fast Lock 10mm² m.Pin, Ag
    HARTING
    Han C-female contact-c 1.5qmm (Au)
    HARTING
    Multiphase Test Connector 10 B
Previews
3D
Dimension
2D
Download CAD models