Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Female contact crimp Pack d0,6 AWG23-26
Bill of material
HARTING 21011009021
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21011009021
DESCSHORT
Short Description
Crimp contact, Female, Copper alloy, Au over Ni, Mating side, Conductor cross-section: 0.13 ... 0.25 mm², AWG 26 ... AWG 23
DESCLONG
Long Description
Crimp contact, Female, Copper alloy, Au over Ni, Mating side, Conductor cross-section: 0.13 ... 0.25 mm², AWG 26 ... AWG 23
MANUTYPEDESC
Manufacturer Type Description
Female contact crimp Pack d0,6 AWG23-26
SUPPLIERALTNO
Alternative product number
21 01 100 9021
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
203
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
0.25 mm²
AAB935
min. connectable conductor cross-section
0.13 mm²
AAC202
Material of the contact coat
Nickel/gold, Mating side
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Female contact crimp Pack d0,6 AWG23-26, har-speed
AAO742
Brand
har-speed
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Female, Copper alloy, Au over Ni, Mating side, Conductor cross-section: 0.13 ... 0.25 mm², AWG 26 ... AWG 23
AAW338
Manufacturer product designation
Crimp contact, Female, Copper alloy, Au over Ni, Mating side, Conductor cross-section: 0.13 ... 0.25 mm², AWG 26 ... AWG 23, Female contact crimp Pack d0,6 AWG23-26
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models