Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Fischer
Description
FBN 8 H - Fischer Bolt
Bill of material
Fischer FBN 8 x 75 H 92420
IDNR
Identnumber
TYP
Type
ART
Art.-No.
PZ
D0
Drill
8 mm
T
drill depth=mounting depth
50 mm
L
Total length
mm
LH
Length of hook
30 mm
VL
Tensile ultimate load
4.5 kN
V
Quantity per box [pcs.]
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models