Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Fischer
Description
FAKA A - Fischer Clip combination stainless steel FAKA A
Bill of material
Fischer FAKA 60 A - 42374
IDNR
Identnumber
TYP
Type
ART
Art.-No.
PZ
D0
Drill
6 mm
L
Total length
mm
BT
Depth
35 mm
TFIX
max. Usable length
mm
HEF
Anchoring depth
25 mm
V
qty. per box [pcs.]
250
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models