Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
EC001330 - Shutting actuator for bus system
Bill of material
240696(400)
MD01
LODLEVEL
LOD Level
DESCRIPTION_SHORT
Shutters/Blinds actuator
DESCRIPTION_LONG
The blind actuator receives and actuates blinds and blind drives with 230V motors with integrated end position switch. In this blind actuator, 2 safety functions are possible (e.g., safety position during wind and / or rain. Lock-out protection - when the terrace door is open this roller blind / blind must not close). note: several shading motors must not be switched parallel on one blind actuator without having an isolator relay. The supply is carried out via the mains. the device is mounted in the switch or junction box. When using with inductive loads (e.g., fluorescent lamps), observe the suppressor circuit in all cases!
INTERNATIONAL_PID
4015082406967
SUPPLIER_ALT_PID
240696
MANUFACTURER_PID
240696
MANUFACTURER_NAME
Eaton
MANUFACTURER_TYPE_DESCR
CJAU-01/02
SPECIAL_TREATMENT_CLASS
NONE
EF001499
Bus system KNX
false
EF008855
Bus system KNX radio
false
EF001500
Bus system radio frequent
true
EF003831
Bus system LON
false
EF001501
Bus system Powernet
false
EF003811
Other bus systems
xComfort
EF009466
Radio frequent bidirectional
true
EF000003
Mounting method
Flush mounted (plaster)
EF002950
Width in number of modular spacings
3
EF001504
Bus connection included
true
EF009766
Bus module detachable
true
EF003914
Local operation/hand operation
true
EF005950
With LED indication
false
EF000318
Number of inputs
0
EF001741
Switching current (resistive)
6 A
EF001503
Max. switching power
1380 W
EF001740
Max. number of venetian-blind outputs
1
EF004698
With switch function
false
EF000143
Type of current
AC
EF005474
Degree of protection (IP)
IP20
EF012278
Min. depth of built-in installation box
26 mm
ORDER_UNIT
C62
CONTENT_UNIT
C62
NO_CU_PER_OU
1
PRICE_QUANTITY
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
CUSTOMS_TARIFF_NUMBER
85414090
STATISTICS_FACTOR
1
COUNTRY_OF_ORIGIN
AT
MD01_NORMAL
MD01_NORMAL
MD01_DETAIL
MD01_DETAIL
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    Solstar LED - Downlights and Spotlights
    ABB Installation Products
    GUAB - Conduit Outlet Boxes
    Eaton BIM
    NexiTech LED IP40 - Safety luminaire
    AGRO
    9195-77 - Junction box 107 x 107 x 53 mm
    Eaton BIM
    EC001094 - Dimming actuator for bus system
    Eaton BIM
    EC001097 - Switch actuator for bus system
    Eaton BIM
    Abox
    Eaton B-Line
    NEMA 12 Lay-In Wireway, Junction Box
    AGRO
    9196-77 - Junction box 165 x 165 x 72 mm
    Eaton BIM
    EC001101 - Room temperature controller for bus system
    Eaton BIM
    EC001587 - Hand-/wall sensor for bus system
    Eaton BIM
    EC002288 - Small distribution board equipped
Previews
3D
Dimension
2D
Download CAD models