Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
EC001097 - Switch actuator for bus system
Bill of material
172937(400)
MD01
LODLEVEL
LOD Level
DESCRIPTION_SHORT
Switching Actuator 10A
DESCRIPTION_LONG
Small design Switching Actuator 230VAC/10A. Easy to use with existing wall switches, control lights in stairways and hallways, switch lights directly with Motion sensors and twilight switches. Small design for installation behind switches, retractive switches, Motion sensors, wall sockets or in junction boxes. Suitable for high switching performance to switch a variety of loads such as lighting, ventilation, heating, etc..
INTERNATIONAL_PID
4015081695256
SUPPLIER_ALT_PID
172937
MANUFACTURER_PID
172937
MANUFACTURER_NAME
Eaton
MANUFACTURER_TYPE_DESCR
CSAU-01/01-10
SPECIAL_TREATMENT_CLASS
NONE
EF001499
Bus system KNX
false
EF008855
Bus system KNX radio
false
EF001500
Bus system radio frequent
true
EF003831
Bus system LON
false
EF001501
Bus system Powernet
false
EF003811
Other bus systems
xComfort
EF009466
Radio frequent bidirectional
true
EF000003
Mounting method
Flush mounted (plaster)
EF002950
Width in number of modular spacings
3
EF003914
Local operation/hand operation
true
EF005950
With LED indication
true
EF003817
Number of binary inputs
0
EF001503
Max. switching power
2300 W
EF000426
Output power
2300 W
EF003832
Suitable for C-load
true
EF001739
Max. number of switching contacts
1
EF003648
Max. switching current
10 A
EF000227
Rated current
10 A
EF001435
Rated operating voltage
230, 230 V
EF003905
Different phases connectable
false
EF001504
Bus connection included
true
EF009766
Bus module detachable
true
EF012278
Min. depth of built-in installation box
18 mm
EF006738
Modular expandability
false
EF005474
Degree of protection (IP)
IP20
ORDER_UNIT
C62
CONTENT_UNIT
C62
NO_CU_PER_OU
1
PRICE_QUANTITY
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
CUSTOMS_TARIFF_NUMBER
85365080
STATISTICS_FACTOR
1
COUNTRY_OF_ORIGIN
CZ
MD01_NORMAL
MD01_NORMAL
MD01_DETAIL
MD01_DETAIL
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    EC000699 - Central device for bus system
    AGRO
    9195-77 - Junction box 107 x 107 x 53 mm
    AGRO
    9196-77 - Junction box 165 x 165 x 72 mm
    Eaton BIM
    EC001094 - Dimming actuator for bus system
    Eaton BIM
    EC002288 - Small distribution board equipped
    Eaton BIM
    CF30002G - Fire Alarm Control Panel 1, 2, 4 Loop
    Eaton BIM
    CAB382 - Loop Connected LED Beacon
    Eaton BIM
    CAS381 - Fire Alarm Wall Sounder
    Eaton BIM
    EC001587 - Hand-/wall sensor for bus system
Previews
3D
Dimension
2D
Download CAD models