Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB HAND CRIMP TOOL OUTER COAX CONT.
Bill of material
HARTING 09990000503
MANUID
Product number of the Manufacturer
09990000503
PREVIEW
Preview
DESCSHORT
Short Description
Crimping tool, for coaxial contact, acc. to DIN 41626, for outer ferrule
DESCLONG
Long Description
Crimping tool, for coaxial contact, acc. to DIN 41626, for outer ferrule
MANUTYPEDESC
Manufacturer Type Description
DSUB HAND CRIMP TOOL OUTER COAX CONT.
SUPPLIERALTNO
Alternative product number
09 99 000 0503
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO057
Product type
Crimping tool
AAU734
Manufacturer product description
Crimping tool, for coaxial contact, acc. to DIN 41626, for outer ferrule
AAW338
Manufacturer product designation
Crimping tool, for coaxial contact, acc. to DIN 41626, for outer ferrule
BAD875
Net weight
667 g
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82055980
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Screwdriver Set Han VDE
    HARTING
    RJI cable shear
    HARTING
    Hexagonal screwdriver SW4 - for 100A mod
    HARTING
    assembling tool RJ45
    HARTING
    Removal tool for Han Quintax
    HARTING
    M23 Crimping tool for shielding sleeve
    HARTING
    Hand hydraulic crimping tool 120kN
Previews
Download CAD models
No generation actions are associated with this part