Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB FE STR CRIMP CONTACT 75 OHMS COAX
Bill of material
HARTING 09691825230
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09691825230
DESCSHORT
Short Description
Coaxial contact, Straight, for cables RG 179 BU, 187 AU, Operating current: ≤2 A, Female, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni
DESCLONG
Long Description
Coaxial contact, Straight, for cables RG 179 BU, 187 AU, Operating current: ≤2 A, Female, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni, Impedance: 75 Ω
MANUTYPEDESC
Manufacturer Type Description
DSUB FE STR CRIMP CONTACT 75 OHMS COAX
SUPPLIERALTNO
Alternative product number
09 69 182 5230
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB754
Contact design
Socket
AAC202
Material of the contact coat
Noble metal over Ni
AAC207
Material of the contact
Other copper alloys, Plastic
AAO057
Product type
DSUB FE STR CRIMP CONTACT 75 OHMS COAX, D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Coaxial contact, Straight, for cables RG 179 BU, 187 AU, Operating current: ≤2 A, Female, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni, Impedance: 75 Ω
AAW338
Manufacturer product designation
Coaxial contact, Straight, for cables RG 179 BU, 187 AU, Operating current: ≤2 A, Female, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni, DSUB FE STR CRIMP CONTACT 75 OHMS COAX
BAA039
max. operating ambient temperature
135 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models