Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Double-Indent Crimping Tool
Bill of material
HARTING 09990000888
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09990000888
DESCSHORT
Short Description
Crimping tool
DESCLONG
Long Description
Crimping tool, Han D®: 0.14 ... 2.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6107/6207 and 09 15 000 6127/6227), Han E®: 0.14 ... 4 mm², Han-Yellock®: 0.14 ... 4 mm², Han® C: 1.5 ... 4 mm²
MANUTYPEDESC
Manufacturer Type Description
Double-Indent Crimping Tool
SUPPLIERALTNO
Alternative product number
09 99 000 0888
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
105
AAG799
positioner present
Yes
AAO057
Product type
Crimping tool
AAU734
Manufacturer product description
Crimping tool, Han D®: 0.14 ... 2.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6107/6207 and 09 15 000 6127/6227), Han E®: 0.14 ... 4 mm², Han-Yellock®: 0.14 ... 4 mm², Han® C: 1.5 ... 4 mm²
AAW338
Manufacturer product designation
Crimping tool
BAD875
Net weight
590.4 g
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Battery hydraulic crimping tool 60 kN
    HARTING
    Crimping tool for glass fibre
Previews
Download CAD models
No generation actions are associated with this part