Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Dorma
Description
Door Sliding-Gear DORMA ES200
Bill of material
DORMA - AUTOMATIC SLIDING DOOR SYSTEMS - ST FLEX - Door Sliding-Gear DORMA ES200 - Door_Sliding-Gear_DORMA_ES200
150MMOPERATOR
150mm Operator
100MMOPERATOR
100mm Operator
SUPPLYVOLTAGEFREQUENCY230V5060HZ
Supply voltage, frequency 230V, 50/60 Hz
1
POWERCONSUMPTION250W
Power consumption 250W
1
OPENINGSPEEDINCREMENTALSETTING1070CMS
Opening speed (incremental setting) 10-70 cm/s
1
OPENINGANDCLOSINGFORCEMAX150N
Opening and closing force, max. 150N
1
INSTALLATIONDEPTH180MM
Installation depth 180mm
1
HOLDOPENTIME0180SECONDS
Hold-open time 0-180 seconds
1
COMPLIANTWITHEULOWVOLTAGEDIRECTIVEANDEMCDIRECTIVE
Compliant with EU low voltage directive and EMC directive
1
CLOSINGSPEEDINCREMENTALSETTING1050CMS
Closing speed (incremental setting) 10-50 cm/s
1
CLASSOFPROTECTIONIP20
Class of protection IP 20
1
VORGABEANSICHT
Default View
2100 mm
BREITE
Width
1600 mm
ROHBAUBREITE
Shell width
1600 mm
ROHBAUHHE
Shell height
mm
HHE
Höhe
mm
DOORPANELWIDTH
Door Panel Width
760 mm
DOORPANELHEIGHT
Door Panel Height
2100 mm
DEPTH
Depth
180 mm
MODELL
Modell
DORMA ES200
HERSTELLER
Manufacturer
DORMA UK Limited
BAUELEMENT
Module
L20
BESCHREIBUNG
Description
The DORMA ES200 is an elegant unit that has been designed to meet the requirements of every automatic sliding door application.
BAUGRUPPENKENNZEICHEN
Assemblies plate
C1020100
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models